|
|
Innovations - Automation
|
- Dust cover
- Pneumatic rotary cylinder
- Z-compensation
|
Heavy-Load Quick-Change System SWS-L 1210
For robots that just keep getting stronger
To keep up with the growing capacity of robots, we expanded the upper range of the SWS-L heavy-load quick-change system series by adding the size 1210. The new sizes can handle weights up to 1200 kg and is suited for handling heavy workpieces or for working with heavy gripping systems.
Even more flange surfaces
The new sizes are hexagonal for the first time, thereby offering six connection surfaces. A large number of additional modules and feedthroughs
for pneumatic, hydraulic and electrical supply to the coupled gripping system can be connected to these surfaces by means of a screw connection flange designed by SCHUNK.
Product features:
- Quick-change system for heavy loads
- Self-retaining locking system
- Integrated monitoring of the locking status
and for presence checking
- Handling weight up to 1200 kg
- Moment load Mx = My = Mz = 5400 Nm
File-format: WMV,
360 x 288 pixel,
02:49 minutes,
6.1 MB
|
SWS-L
|
|
1210
|
|
1200 kg
|
|
5400 Nm
|
|
5400 Nm
|
|
0.015
|
Heavy-Load Quick Change System SWS-L 1210
Available:
immediately
|