SCHUNK GmbH & Co. KG Spann- und Greiftechnik
Company
News
Products
Service
Contact
Stationary Workholding
KONTEC Mechanical Clamping Systems
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
KSP/PGS
KSP-F
PZS/PZS-D
KSH
HZS
Home
/
Products
/
Stationary Workholding
/
Quick Finder - TANDEM Clamping Force Blocks
Quick Finder - TANDEM Clamping Force Blocks
Repeat accuracy
all
0.01 mm
0.02 mm
0.03 mm
Clamping force
all
< 40 kN
40 - 60 kN
60 - 80 kN
> 80 kN
Range of operating pressure
all
3 - 9 bar
60 bar
120 bar
Type of actuation
all
pneumatic
hydraulic
Stroke / Jaw
all
< 4.5 mm
4.5 - 6 mm
6 - 10 mm
10 - 20 mm
> 20 mm
Features
concentrical clamping
Home
Company
News
Products
Service
Contact
Imprint
Sitemap
© 2010 SCHUNK GmbH & Co. KG